Eaton Crouse-Hinds series Condulet FS device box, Shallow, Sand cast aluminum, Single-gang, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FS2 SCA
|
| UPC |
782274892061
|
| Product Length/Depth |
5.16 in
|
| Product Height |
2.75 in
|
| Product Width |
1.88 in
|
| Product Weight |
0.5 lb
|
| Product Type |
Device box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
1
|
| Trade size |
3/4"
|
| Material |
Sand cast aluminum
|